Quick Search

Caterpillar D3-12 LGP

Caterpillar D3-12 LGP

CAT Certified
Year
2021
Working hours
539 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Calgary, AB
+1 866 467 9900
Show phone number
Basic information
BrandCaterpillar D3-12 LGP
CategoryCrawler dozers
Serial NumberXT500188
Catalog Number10024774
Year2021
Hours539 h
CountryCanada
LocationCalgary, Canada
Pricing
Price Excluding Tax215,054 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPlease contact sales for more information.

LED Lights

Deluxe Cab

Premium Radio

Rearview Camera

Multi Shank Ripper

VPAT Blade

Emissions Decal for US and California

Product Link (Needs Subscription)

30" Track Undercarriage 90% remaining

3D Grade Control not included

Complimentary 2 year / 2,000 hour Performance Essentials (PM kits per OMM). Contact sales rep for details, conditions may apply.

Operator's Manual
WARRANTY: PREMIER WARRANTY APRIL 6 2024 OR 5000 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering