2019 CAT D8T SU For Sale - 618,000 USD | Cat Used
Quick Search

CAT D8T SU

CAT D8T SU

Year
2019
Working hours
5,534 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandCAT D8T SU
Wheeler Machinery Co.
CategoryCrawler dozers
Serial NumberAW400773
Unit NumberAA007293U
Catalog Number10161811
Year2019
Hours5,534 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax618,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ripper - Multi-ShankRipper - Multi-Shank
Additional information8SU/U BULLDOZER, BASIC
ALTERNATOR, 150AMP STD
ANTIFREEZE WINDSHIELD WASHER
ARO, SINGLE TILT
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BRAKES, BASIC
CAB AR, SINGLE PANE
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, STANDARD
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, FAST FILL
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FAN DEBRIS
GUARD, FAST FUEL
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT 120V
INSTRUCTION, DOMESTIC
LANE 2 ORDER
LIGHTS, BASIC
LINES, SINGLE TILT
MANUAL, ENGLISH
OIL CHANGE SYSTEM HIGH SPEED
Online Owner's Manual
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PRICED 10/01/24 DA
PRODUCT LINK, CELLULAR PLE742
PROTECTION, CYLINDER ROD
PUSH ARMS
REAR HYDRAULICS, RIPPER
ROLL ON-ROLL OFF
SEAT, AIR SUSPENSION
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UC, HD, SUSPENDED
VISIBILITY ARR, BASIC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering