MISCELLANEOUS MFGRS TRT516

Construction and Mining Equipment MISCELLANEOUS MFGRS TRT516

Price
219,803 USD
Year
2019
Working hours
155 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS TRT516
Categorycrushers
Serial Number18TRT516204
Unit NumberM462618
Catalog NumberCU4464719
Manufacturing Year2019
Hours155 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 219,803
Tax-
Price Including Tax-
Features
Additional Information0P0800
516 SKELETON DROM C/W STD WOVEN
6MM RUBBER HANGING FLAPS; FEEDER
ADJUSTABLE SCREENING ANGLE
ADJUSTMENT; HEAVY DUTY TRACKS
COLLECT CON: 1200MM 48" BELT
CON: 900MM 36" BELT; REMOTE
CONTROL HYDRAULIC TIPPING GRID
DEFLECTOR PLATE FOR TIPPING GRID
DOG LEAD TRACK CONTROLS; 4 WHEEL
DRIVE DRUM+SPEED DIRECTION
INCOMING FREIGHT/$22,475
MESH; AUTO FEEDER SPEED/STOP
STANDARD TRM516 FEATURES:
TRT516 TRACKED TROMMEL (SCREEN)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone