Caterpillar 160M2

Caterpillar 160M2

Price
196,200 USD
Year
2014
Working hours
3253 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2
Categorymotor graders
Serial NumberR9L00233
Unit Number17G00955
Catalog NumberCU4262963
Manufacturing Year2014
Hours3253 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$196,200
Tax-
Price Including Tax-
Features
Additional InformationACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE & 5 (WM,WT,DA1,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE 2
DOMESTIC TRUCK
FENDERS, FRONT, NON-AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
SNOW ARRANGEMENT
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
RIPPER-SCARIFIER, REAR
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XSNO+ 1* MP
WEATHER, COLD PLUS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes1-8-18 / Will N store
  • Minor lower end paint wear and rock chips
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Nice cab interior with: AC, air ride seat, rear view camera, snow hydraulics, stereo.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Cold started well- good power
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Shifts well in all ranges
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 1-8-18 Williston North store
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good3 shanks on 1-8-18
tires
  • Right rear requires checked for slow air leak (1-8-18)
  • Both fronts above 50%- rears below 50%
  • Michelin 17.5R25 snowplus radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center5
Left Front25
Left Rear5
Right Center14
Right Front26
Right Rear12
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone