Caterpillar 160M2

Caterpillar 160M2

Price
130,000 USD
Year
2011
Working hours
5685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2
Categorymotor graders
Serial NumberR9L00107
Unit Number14G03608
Catalog NumberCU4351002
Manufacturing Year2011
Hours5685 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$ 130,000
Tax-
Price Including Tax-
Features
Additional InformationSNOW ARRANGEMENT
*FILM, ENGINE, VHP PLUS
*LIGHTS, FRONT HEADLIGHTS, HIGH
*LIGHTS, WORKING, PLUS
*MOUNTING, FOR WARNING LIGHT
*SNOW WING READY PACKAGE
*TRANSMISSION, AUTOSHIFT
*WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE & 5 (WM,WT,DA1,FL,RIP)
CAB PLUS ANTI ICING READY
CAMERA, REAR VISION
COMFORT PACKAGE
COOLANT, -51C (-60F)
DOMESTIC TRUCK
FENDERS, FRONT, NON-AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, PL321
RIPPER-SCARIFIER, REAR
SHANKS/TEETH FOR SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XSNO+ 1* MP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone