Caterpillar 143H

Caterpillar 143H

Price
80,000 USD
Year
2005
Working hours
10815 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 143H
Categorymotor graders
Serial NumberAPN00597
Unit NumberMK004200
Catalog NumberCU4395945
Manufacturing Year2005
Hours10815 h
CountryUnited States
LocationDickinson, ND
Pricing
Price Excluding Tax$80,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
SIDE SHIFTSIDE SHIFT
RIPPERRIPPER
SNOW WINGSNOW WING
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
FRONT HITCH/LIFTFRONT HITCH/LIFT
Additional Information14' MOLDBOARD
AIR DRYER
CIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
MIRRORS
SNOW ARRANGEMENT
ALTERNATOR, 100 AMP
BLADE, 14' X 27" X 1"
HYDRAULICS, BASE & 4 FUNCTIONS
LIGHTS, CAB/BAR MOUNTED, HIGH
LINES, PLOW/DOZER LIFT, AWD LH
**WING IS NOT INSTALLED**
14.00R24 TIRES, FT DOUBLECOIN @ 60%, RECAP REARS @ 45%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone