Caterpillar 140M2

Caterpillar 140M2

Price
124,800 USD
Year
2012
Working hours
6391 h
Videos of Caterpillar 140M2
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01092
Unit NumberRUC0038
Catalog NumberCU4306742
Manufacturing Year2012
Hours6391 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$124,800
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
SIDE SHIFTSIDE SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
TIP CONTROLTIP CONTROL
ACCUMULATORSACCUMULATORS
BLADE FLOATBLADE FLOAT
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

140M2 2012
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -50C (-58F)
BASE & 2 (FL, RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COMFORT PACKAGE
CONVERTER, COMMUNICATION (CB)
DIFF LOCK/UNLOCK
ENGINE, VHP PLUS
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
JOYSTICKS STEERING
LANE 2 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FOR WARNING LIGHT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, PL321
RADIO,12V, AM/FM, WEATHERBAND
ROLL ON-ROLL OFF
STARTER, ELECTRIC, HEAVY DUTY
SUN SHADE, REAR
VAIABLE HORSEPOWER
WEATHER, COLD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBOTH STEPS BENT - USEABLE
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 6379 HOURS
drivechain / tandems
  • FairFEW LEAKS AT PINION SEAL
  • Good
tires
  • 46%
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center1134NoNoNo
Left Front2884YesNoNo
Left Rear1030NoNoNo
Right Center930NoNoYes
Right Front2575YesNoNo
Right Rear825NoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone