Caterpillar 140HNA

Caterpillar 140HNA

Price
On Request
Year
2007
Working hours
10700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140HNA
Categorymotor graders
Serial NumberCCA03794
Unit Number590460
Catalog NumberCU4395468
Manufacturing Year2007
Hours10700 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationLIGHTS, CAB AND BAR MOUNTED
AIR CONDITIONER WITH HEATER
RANSMISSION AND DRIVE LINE
FAN, DEFROSTER, FRONT WINDOW
AIR DRYER
CUTTING EDGE
WINDOWS, LOWER OPENING
MIRRORS, OUTSIDE MOUNTED
LIGHTS, WORK
TIRES, 14.0-24 GY SGG 12PR MP
140H MOTOR GRADER
HYDRAULICS, BASE
HEATER, ENGINE COOLANT, 120V
RADIO READY, ENTERTAINMENT
PUSH PLATE, COUNTERWEIGHT
WIPER/WASHER, REAR, LP
END BITS, OVERLAY
SPEEDOMETER/TACHOMETER
RIPPER-SCARIFIER
ACCUMULATORS, BLADE LIFT
LIGHT, WARNING, CAB MOUNTED
BATTERIES, HEAVY DUTY
STARTING AID, ETHER
ENGINE, TRIPLE HP SETTING
FAN, DEFROSTER, REAR WINDOW
BLADE, 14 X 24 X 7/8
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone