Caterpillar 140HNA

Caterpillar 140HNA

Price
72,500 USD
Year
2001
Working hours
18182 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140HNA
Categorymotor graders
Serial Number2ZK05833
Unit NumberEQN080286
Catalog NumberCU4361096
Manufacturing Year2001
Hours18182 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$72,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
Additional InformationAIR DRYER
140H MOTOR GRADER
AIR CONDITIONER WITH HEATER
BATTERIES HEAVY DUTY
BLADE 14' X 24" X 7/8"
CONVERTER COMMUNICATION
DOMESTIC TRUCK
ENG S/N: 6NC24071
ENGINE VHP AND LOW EMISSIONS
EXTENSION BLADE 2' LEFT HAND
FAN DEFROSTER FRONT WINDOW
FAN DEFROSTER REAR WINDOW
HEATER ENGINE COOLANT 120V
HYDRAULICS BASE & 2 FUNCTIONS
LIGHTS CAB MOUNTED
LIGHTS WORK
LINES PLOW/DOZER LIFT-RIGHT
LINES, RIPPER
MIRRORS OUTSIDE MOUNTED
RADIO READY ENTERTAINMENT
SEAT CLOTH CONTOUR AIR
SPARE 14.0R24 MX XGLA2 1* MP
STARTING AID ETHER
TIRES 14.0R24 MX XGLA2 1* MP
TRANS S/N: 4MY09684
WIPER/WASHER REAR LP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • No
  • YesMachine needs washed and cleaned
  • FairFront strap on both cab entry steps is torn
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched, chipped and has surface rust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • PoorInoperable
gauges, operator station, console
  • FairFront glass is sand pitted
  • Good
  • FairSeat cover is worn through on the back of the seat
  • Good
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodAmbient air temperature was too cold to test properly
  • Yes
engine
  • FairDusty
  • GoodGreen
  • Good
  • No
  • Yes
  • No
  • YesInjection pump mount and governor housing are leaking. Oil pan is seeping
  • No
  • Belts/Pulleys - Good
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • No
  • No
  • Universal joints - Good condition
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • FairBoth articulation cylinders are leaking
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Brakes holding in 2nd / No leaks
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Circle, Shoe and Plates - Inserts are worn and need replaced to tighten the circle / Wheel lean cylinder - Good condition
  • FairCylinder is leaking
  • Good
  • FairHydraulic pump input seal is seeping. Right side control valve bank is seeping between the sections
  • Fair
blade
  • Good
  • FairCenter of frog is worn into edge mount holes
  • Blade size - 14 / Draft ball and blade mount bar have play in them
drivechain / tandems
  • FairDiff lock is inoperable. Needs further diagnosis to find exact cause of problem
  • Good
  • Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterPetlas30NoNoNo
Left FrontPetlas30NoNoNo
Left RearPetlas28NoNoNo
Right CenterPetlas28NoNoNo
Right FrontPetlas28NoNoNo
Right RearPetlas28NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone