Caterpillar 120M2AWD

Caterpillar 120M2AWD

Price
168,400 USD
Year
2013
Working hours
2582 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120M2AWD
Categorymotor graders
Serial NumberR9W00133
Unit NumberRUC0330
Catalog NumberCU4405296
Manufacturing Year2013
Hours2582 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$168,400
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ALL WHEEL DRIVEALL WHEEL DRIVE
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

AIR SUSPENSION SEAT
AUTO DIFFERENTIAL LOCK
VHP PLUS
120M2 2013
BASE + 2 (FL, RIP)
CAB, PLUS
CAMERA,REAR VISION
COMFORT PACKAGE
CONVERTER, COMMUNICATION (CB)
DOMESTIC TRUCK, MACHINE
DRAWBAR, 6 SHOE CIRCLE GUIDES
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION ARRANGEMENT
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHT, LED WARNING STROBE
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
OPTION, COLD WEATHER AWD
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PL321
RADIO,12V, AM/FM, WEATHERBAND
STARTING AID - ETHER
STARTING, (50 MT)
SUN SHADE, REAR
TIRES, 14.0R24 BS VUT * L2 MP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • all wheel drive
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGRILL AND SHROUD HAVE MINOR DAMAGE
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
engine
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • NORMAL
  • NONE
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE 2579 HOURS
all wheel drive
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • appears to be operating properly
drivechain / tandems
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
tires
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Centerbridgestone2058NoYesYes
Left Frontbridgestone2367NoYesNo
Left Rearbridgestone2058NoYesNo
Right Centerbridgestone2058NoYesNo
Right Frontbridgestone2573NoYesYes
Right Rearbridgestone2058NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone