Caterpillar 120M2AWD

Caterpillar 120M2AWD

Price
159,900 USD
Year
2013
Working hours
3549 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120M2AWD
Categorymotor graders
Serial NumberR9W00131
Unit NumberR9W00131
Catalog NumberCU4330697
Manufacturing Year2013
Hours3549 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$159,900
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBASE + 1 (FL)
CAB, PLUS
CAMERA,REAR VISION
COMFORT PACKAGE 2
DOMESTIC TRUCK
DRAWBAR, 6 SHOE CIRCLE GUIDES
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION ARRANGEMENT
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
OPTION, COLD WEATHER AWD
PRECLEANER
PRODUCT LINK, CELLULAR PL522
STARTING AID - ETHER
STARTING, (50 MT)
TIRES, 14.0R24 BS VUT * L2 MP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Robert Miller
Telephone:+1 636 6801594
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone