2018 CAT 12M3 AWD For Sale - 285,000 USD | Cat Used
Quick Search

CAT 12M3 AWD

CAT 12M3 AWD

CAT Certified
Year
2018
Working hours
2,901 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Schofield, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 12M3 AWD
Fabick CAT
Categorymotor graders
Serial NumberN9B00579
Unit NumberN9B00579
Catalog Number10119966
Year2018
Hours2,901 h
CountryUnited States
LocationSchofield, United States
Pricing
Price Excluding Tax285,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Guard, TransmissionGuard, Transmission
Arrangement, SnowArrangement, Snow
Additional information12M3 AWD MOTOR GRADER
ANTIFREEZE WINDSHIELD WASHER
BASE + 4 (WM,WT-FLOAT,FL,RIP)
BLADE, 14' X 27 IN. X 1 IN.
CAB, PLUS (ANTI-ICING GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL, AUTO ARTICULATION
CONVERTER GP
COOLANT, 50/50, -35C (-31F)
CUTTING EDGE, 14' BLADE
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
END BITS, OVERLAY
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT, SNOW WING, FRAME READY
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
NO HITCH
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
RADIO GP - AM/FM
ROLL ON-ROLL OFF
SCREEN AS
SEAT BELT
SEAT, VENTILATED + HEATED
SOUND SUPPRESSION (BOTTOM)
STARTER, ELEC, EXTREME DUTY
SUPERIOR FR AND RR FENDERS SET
TANK, FUEL, STANDARD
TIRES,17.5R25 MX XSNO+ * G2 MP
TRANSMISSION, AUTOSHIFT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • Overall good appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • GoodSept 17
  • Good
gauges, operator station, console
2200
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • No
  • Good
cooling system
900
  • No
  • No
  • No
  • Overall good condition
  • GoodRed/ full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
600
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 60%
  • Overall good condition
  • 17.5R25
comments, misc. repairs, general remarks
  • Overall good condition
general condition
300
  • Yes
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering