New Holland CASE 580M

New Holland CASE 580M

Price
35,000 USD
Year
2008
Working hours
4659 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland CASE 580M
Categorybackhoe loader
Serial NumberN80504698
Unit Number589680T
Catalog NumberCU4369423
Manufacturing Year2008
Hours4659 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Additional InformationCAB, A/C
TIRES, FRONT 12-16.5
TIRES, REAR 19.5L-24 IND R-4
CASE 580 SUPER M SERIES 3
BUCKET, 24"
MP LOADER BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone