Quick Search

John Deere & CO. 310SL

John Deere & CO. 310SL

Year
2015
Working hours
8,639 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Monroe, NJ
+1 732 417 7109
Show phone number
Basic information
BrandJohn Deere & CO. 310SL
Foley Inc.
Categorybackhoe loader
Serial NumberIT0310HLAFF285415
Unit NumberEQ000014026
Catalog Number10126488
Year2015
Hours8,639 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax40,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Drive - 4 WheelDrive - 4 Wheel
Stick - ExtendedStick - Extended
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Bucket, MPBucket, MP
Controls, JoystickControls, Joystick
Differential LockDifferential Lock
Steering - 2 WheelSteering - 2 Wheel
Controls, LeverControls, Lever
Front Auxiliary HydraulicsFront Auxiliary Hydraulics
Rear Auxiliary HydraulicsRear Auxiliary Hydraulics
Front CouplerFront Coupler
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
941
  • YesCUSTOMER POWERWASHED+CLEANED INSIDE AND OUT.
  • No
  • NOTE, UNDER MACHINE VERY DIRTY.
  • Good
  • FairLITTLE FLOOR SURFACE RUST STARTING.
  • FairSCRAPES+GOUGES.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNOTE, TOP FRT HYD TANK FILL COVER MISSING.
  • Good
  • Good
  • PoorSEVERAL DENTS+BENT INWARD. EXTRA FABRICATED GUARD ADDED.
  • FairRIGHT BOTTOM STEP BENT.
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
940
  • FairTO COLD OUT TO TEST.
  • Good
  • Good
  • Good
  • Good
  • FairBUNGY CORD STUCK INTO HEADLINER.
  • Good
  • FairDASH GLASS FADED. METER HARD TO READ.
  • Good
  • FairFEW SMALL STAINS. BOTH ARM RESTS WORN.
  • Good
  • GoodNOTE, PUSH BUTTON ENGINE START.
  • Good
engine
810
  • No
  • No
  • Yes
  • No
  • YesFRT HOUSING+FRT SEAL, DRIPS ON FRT DIFF. +BELLHOUSING, ALL CLASS 2 L
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMACHINE HAS 8636 HRS. NEXT PM DUE AT 8666 HRS.?
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodNOTE, PUSH BUTTON ENGINE START.
  • Good
  • Fair3 FLOODS N/G.
transmission
610
  • No
  • YesTRANS WET CLASS 3. POSSIBLE TRANS LEAK OR HYD TANK+HOSES LEAKS?
  • Yes
  • No
  • TRANS WET CLASS 3. POSSIBLE TRANS LEAK OR HYD TANK+HOSES LEAKS??
  • Good
  • Good
  • GoodNOTE, RUN AND TEST MACHINE IN CUSTOMERS SMALL YARD.
  • Good
  • FairNOTE, TRANS VERY WET CLASS 3 LEAKS. POSSIBLE TRAN OR TANK+HOSES?
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1080
  • YesNOTE, SEVERAL OIL LEAKS.
  • TRANS WET CLASS 3. POSSIBLE TRANS LEAK OR HYD TANK+HOSES LEAKS??
  • FairNOTE, REAR VALVE AND BOTTOM AREA DIRTY? VALVE POSSIBLE CLASS 1 LE
  • Good
  • Good
  • FairCLY+ROD FEW GOUGES, POSSIBLE CLASS 1 LEAK.
  • FairFRT LEVER, LEFT REAR JOYSTICK TAPED TOGETHER. REAR HANDLE LOOSE
  • Good
  • Good
  • FairTRANS WET CLASS 3. POSSIBLE TRANS LEAK OR HYD TANK+HOSES LEAKS?
  • Good
  • FairCLASS 2 OIL LEAKS.
  • Good
  • Good
  • FairHYD PUMP CLASS 2 OIL LEAKS.
  • FairNOTE AUX TUBES TO BOOM END. TUBES DENTS+BENDS.
  • Good
  • Good
  • FairTRANS WET CLASS 3. POSSIBLE TRANS LEAK OR HYD TANK+HOSES LEAKS?
  • Good
boom & stick
171
  • FairREAR BOOM, ALOT OF GOUGES+SCRAPES+SMALL DENTS.
  • FairWEAR AT REAR BOOM MOUNTING PINS+BUSHINGS.
  • FairWEAR AT PADS+SHIMS.
  • FairSOME WEAR AT PINS, SOME WEAR AT STAB PADS.
  • Fair
  • FairSOME WEAR AT BOTTOM STICK PIN+BUSHINGS.
  • Good
  • FairWEAR AT MOUNTING PINS+BUSHINGS.
  • PoorBROKE N/G.
front bucket
260
  • YesWEAR AT MOUNTING AREAS, BUCKET+COUPLER.
  • M/P.
  • FairJAW WORN SIDE GAPS, EXTRA PLATING, WELD REPAIRS. WEAR AT MOUNTIN
  • FairEXTRA PLATING+WELDS.
  • FairEXTRA PLATING NOT CLOSING TIGHT.
  • FairWEAR AT CORNERS.
  • Good
  • Good
  • FairNOTE, RIGHT M/P CLY POSSIBLE SMALL BEND.?
  • FairSOME WEAR AT TILT LINKAGE PINS+BUSHINGS.
rear bucket
310
  • No
  • 18 INCH.
  • GoodEXTRA PLATING ADDED.
  • FairWEAR AT BUCKET LINKAGE PINS+BUSHINGS.
  • Good
  • Good
axles / final drives
1100
  • No
  • No
  • GoodHAS DIFF LOCK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 12.5/80/18
  • 21L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGALAXY80NoNoNo
Left RearCAMSO80NoNoNo
Right FrontGALAXY75NoNoNo
Right RearCAMSO90NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering