2012 John Deere & CO. 310SK For Sale - 59,689 USD | Cat Used
Quick Search

John Deere & CO. 310SK

John Deere & CO. 310SK

Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
London, ON
+1 800 268 1965
Show phone number
Basic information
BrandJohn Deere & CO. 310SK
Toromont Cat – Concord
Categorybackhoe loader
Serial Number1T0310SKHCD232417
Unit NumberMC053170
Catalog Number10131026
Year2012
CountryCanada
LocationLONDON, Canada
Pricing
Price Excluding Tax59,689 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Bucket - RearBucket - Rear
Thumb TypeThumb Type
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Bucket, MPBucket, MP
ForksForks
Additional informationCustomer Consignment
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
770
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Fair
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
transmission
700
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1610
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
330
  • Yes
  • 1.25 yd.³
  • Deere branded 1.25 cuy
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
rear bucket
600
  • Yes
  • Machine has a 24 inch with teeth on the rear and a 48 inch with a cutting edge ditching style bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
720
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
tires
  • 19.5 rears at approximately 60% 12.5 x 80 by 18s on the front approximately 50% radials
comments, misc. repairs, general remarks
  • Copas comes with a general purpose, lord bucket, a set of forks, a bucket and a rear Excavation bucket pilot control unit
general condition
300
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering