JCB 215S

JCB 215S

Price
On Request
Year
2000
Working hours
1103 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB 215S
Categorybackhoe loader
Serial NumberSLP215ECY0488429
Unit Number589490T
Catalog NumberCU4365913
Manufacturing Year2000
Hours1103 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationQUICK COUPLER, FRONT, HYD
CAB
JCB 215S BACKHOE
BUCKET-MP. 92", FRONT
BUCKET-GP, 18", REAR
QUICK COUPLER, REAR, MANUAL
4X4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone