JCB 1400B

JCB 1400B

Price
8,900 USD
Year
1988
Working hours
4327 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB 1400B
Categorybackhoe loader
Serial Number337088/7
Unit Number337088
Catalog NumberCU4554472
Manufacturing Year1988
Hours4327 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 8,900
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • FairFaded, chipped
  • PoorEngine side panels missing
  • FairFront edge of left rear fender bent
  • Good
  • Good
  • Fairtop of hood dented
  • PoorFaded, surface rust and paint chips over machine
  • FairBowl broken
  • PoorPushed in dented, torn
  • Fair
safety items
  • Yes
  • PoorNot working
  • PoorNot working
  • PoorBelt weathered rotted
gauges, operator station, console
  • PoorPlastic dash console loose, weathered
  • FairEngine oil ems warning light not working
  • Good
  • Fair
  • GoodHour meter working reads 4327hrs,
  • PoorSeat cushions weathered, cracked
  • PoorMechanical seat suspension rusty, hard to adjust
  • Fair
engine
  • No
  • No
  • NoCoolant level low
  • No
  • Yes
  • No
  • Powered b Perkins 4-cylinder turbo diesel
  • Engine ems warning light not working
  • Normal
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
  • Good
  • Good
  • GoodBelt drive
  • Good
  • FairFins rusty
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • FairWires hanging in areas over machine
  • PoorFloodlights on machine not working
transmission
  • Yes
  • No
  • Good
  • Good
  • FairSluggish in 4th, does not spin tires in 1st gear
  • FairSluggish in 4th, does not spin tires in 1st gear
  • Good
steering
  • Good
  • Good
  • Good
  • PoorSteers cylinder tie rod ends show aprox 3/8in play, cross bar shows 3/8-1/2in play
  • Good
brake
  • No
  • PoorNot working
  • FairWorking , pedal has travel
hydraulics
  • Good
  • Good
  • PoorBucket kickout not working, wires hanging
  • Good
  • FairHas some play in front loader controls, handle missing
  • Good
  • FairFeed line at tank leaking
  • FairLeft cylinder leaking from packing
  • FairLoader valve seeping, leaking
  • PoorBoth stabilizer cylinders leaking
  • GoodHydraulic functions operate
  • FairLeaking
  • Good
  • Good
axles / final drives
  • No
  • Good4X4 working
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • FairVertical turret mounting bushings show aprox 3/8in plat, boom to turret shows 1/4 t 3/8in play,
  • FairHas play in extension wear pads
  • FairMounting pins and bushings at machine worn out
  • Good
  • Poor
  • FairSwing cylinder mounting bushings worn, shows 3/8 in play
  • PoorLinkage missing
front bucket
  • 87in wide front bucket
  • Good
  • Good
  • Good
  • GoodGood condition and has a flip left
  • Good
  • Good
  • FairAprox 1/4in play in bucket tilt linkage
rear bucket
  • No
  • 12in + 24in included
  • FairShows some wear and denting on upper radius
  • GoodJust starting to show wear at bucket linkage pivot points
  • Good
  • Poor1-missing
tires
  • 14-17.5
  • Tires show light weathering
  • 19.5X24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDenman (ground hang)620NoNoNo
Left RearGalaxy (Industrial tractor lug)2060NoNoNo
Right FrontDenman (ground hang)1030NoNoNo
Right RearGalaxy (Industrial tractor lug)2060NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone