Caterpillar 450F

Caterpillar 450F

Price
115,000 USD
Year
2016
Working hours
1073 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 450F
Categorybackhoe loader
Serial NumberHJR00530
Unit Number1146159
Catalog NumberCU2601392
Manufacturing Year2016
Hours1073 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$115,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAUXILIARY HYDRAULICS
STICK, STANDARD
BUCKET, REAR
BUCKET, MP
RIDE CONTROL
EROPS
ULTRA LOW SULFUR DIESEL FUEL
LIGHTING
PRODUCT LINK
ENGINE ENCLOSURES
AIR CONDITIONER
4-WHEEL DRIVE
CONTROLS, LEVER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodCab
  • Overall gpod appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • No
  • Yes
  • No cab radio installed
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Starts & charges well
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • No
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Goodrear hyd. controls are levers
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
comments, misc. repairs, general remarks
  • Good Retail machine.
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
rear bucket
  • FairAsphalt, dented & hook welded
  • Good
  • Good
  • Good
  • 24" Cat Bucket
  • Overall good
tires
  • No
  • good tires.
  • 15-19.5 bias
  • 21L-24 bias
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone16No
Left RearFirestone31No
Right FrontFirestone16No
Right RearFirestone31No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone