Caterpillar 432F2LRC

Caterpillar 432F2LRC

Price
76,400 USD
Year
2016
Working hours
2643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 432F2LRC
Categorybackhoe loader
Serial NumberLYJ00494
Unit NumberLYJ00494
Catalog NumberCU4398561
Manufacturing Year2016
Hours2643 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$76,400
Tax (19%)$14,516
Price Including Tax$90,916
Features
Additional InformationCUTTING WIDTH: 600 MM
TIRES CONDITION FRONT LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
LENGTH OF STICK: 2900 MM
TIRES CONDITION REAR RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone