Caterpillar 430FIT

Caterpillar 430FIT

Price
62,200 USD
Year
2012
Working hours
3261 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430FIT
Categorybackhoe loader
Serial NumberRGS00220
Catalog NumberCU4433552
Manufacturing Year2012
Hours3261 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 62,200
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
FORKSFORKS
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
PATTERN CHANGER
REAR COUPLER
TIER 4 INTERIM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • No
  • YesTaken 2-7-2019 @ 3259 hrs
  • Good
  • GoodEnclosed cab
  • GoodFront bottom mount
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • YesISO3471:2008
  • Yesfront axle tiedowns damged, boom brace decal missing, exhaust heat shield decal damaged
  • GoodTravel alarm
  • Good
  • Good
  • Good
  • GoodInstalled February 2019
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good70 ambient - 48 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodambient 70, vent 120
  • Good
  • Good3261 hrs
  • Good
  • GoodAM/FM/CD
  • Good
  • GoodAir
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • GoodServiced 2-7-2019 @ 3259 hrs
  • GoodRed
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 2-7-2019 @ 3259 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodBelt
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 2-7-2019 @ 3259 hrs
  • Good
steering
  • Good
  • Good
  • Good
  • GoodTilt
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
  • No
  • 3rd forward to high idle
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • GoodFloat and curl
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 2-7-2019 @ 3259 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • YesCAT forks. 55 inch forks
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Retail Good
axles / final drives
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • N/A
  • Good
  • Good
front bucket
  • YesIT configuration
  • 94 inch
  • CAT
  • Good
  • Good
  • Good
  • GoodBOE can be turned
  • Good
  • Good
  • Good
rear bucket
  • YesManual coupler
  • Cat bucket, no plate
  • 24 inches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 81%
  • 12.5 80-18
  • 19.5 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone3093NoYesYes
Left RearGalaxy2578NoYesYes
Right FrontFirestone3093NoYesYes
Right RearGalaxy2370NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone