Caterpillar 420EST

Caterpillar 420EST

Price
55,500 USD
Year
2012
Working hours
4175 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420EST
Categorybackhoe loader
Serial NumberDJL02991
Unit NumberML004068
Catalog NumberCU4305982
Manufacturing Year2012
Hours4175 h
CountryUnited States
LocationBismarck, ND
Pricing
Price Excluding Tax$55,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationREAR COUPLER
BUCKET-GP, 1.4 CYD
BUCKET-HC SOIL, 24", 8.5 CFT
COUNTERWEIGHT, 1075 LBS
COUPLER, PG, MANUAL, DUAL LOCK
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE
FENDERS, REAR EXTENSIONS
GUARD, STABILIZER CYLINDERS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BH, 6 FUNCTION
HYDRAULICS, LOADER, GP
LINES, COMBINED AUX, E-STICK
PLATE GROUP - BOOM WEAR
POWERTRAIN,93 HP,4WD,STD SHIFT
STABILIZER PADS, FLIP-OVER
BATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
E-STICK
CAB, DELUXE W/AC
TIRES 4WD FLOTATION, FIRESTONE
2012 CAT 420E
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • Yes
  • No
engine
  • Good
  • GoodRED CAT ELC
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • YesInjector wiring harness going into valve cover collecting dirt
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesSlight whining noise while driving at high idle
steering
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
front bucket
  • Good
  • Good
  • Fair
  • Good
  • Good
  • 1.4 Cu yd.
rear bucket
  • Good
  • Good
  • Fair50% remaining
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestoneNo
Left RearFirestoneNo
Right FrontFirestoneNo
Right RearFirestoneNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone