Caterpillar 420D

Caterpillar 420D

Price
36,843 USD
Year
2006
Working hours
8949 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420D
Categorybackhoe loader
Serial NumberFDP26239
Unit NumberCN12129
Catalog NumberCU4403458
Manufacturing Year2006
Hours8949 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$36,843
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationTIRE SIZE FRONT: 12.5/80-18
TIRE SIZE REAR: 19.5L24
ENGINE TIER RATING: TIER TWO
BUCKET-FRONT/SIZE AND TYPE: 1.4 YD GP
BUCKET-REAR/SIZE: 16 IN
DRIVE:
PRODUCT LINK:
ROPS:
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone