Caterpillar 416F2 4EO

Caterpillar 416F2 4EO

Price
55,936 USD
Year
2016
Working hours
2846 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2 4EO
Categorybackhoe loader
Serial NumberHWB00710
Unit NumberE130240
Catalog NumberCU4413227
Manufacturing Year2016
Hours2846 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$ 55,936
Tax-
Price Including Tax-
Details
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationTIRE SIZE REAR: 19.5L 24
ENGINE TIER RATING: TIER 4 FINAL
BUCKET-FRONT/SIZE AND TYPE: 1.25 CYD GP
TIRE SIZE FRONT: 12.5-80
DRIVE: 4WD
STICK: EXTENDED
PRODUCT LINK: INCLUDES
ROPS: OPEN
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationTIRE SIZE REAR: 19.5L 24
ENGINE TIER RATING: TIER 4 FINAL
BUCKET-FRONT/SIZE AND TYPE: 1.25 CYD GP
TIRE SIZE FRONT: 12.5-80
DRIVE: 4WD
STICK: EXTENDED
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources