Currently 17646 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
589 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 420F2 4EO, 84,4242019
Eloy, AZ
3,378 h Cat Certified Used

See Details
CAT 420 XE IT, 100,0002020
Bossier, LA
930 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct link

See Details
CAT 416F2, 74,8002019
Mcdonough, GA
794 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 440-074ECI, 179,9302023
Safford, AZ
115 h Cat Certified Used

See Details
CAT 416F2 2SO, 72,4092020
Mesa, AZ
1,418 h Cat Certified Used

See Details
CAT 420-074EOP, 112,5652022
Eloy, AZ
793 h Cat Certified Usedride controlcoupler

See Details
CAT 420F2 4EO, 84,4242019
Eloy, AZ
3,379 h Cat Certified Used

See Details
CAT 420F2 4EO, 84,4242019
Eloy, AZ
3,341 h Cat Certified Used

See Details
CAT 440-07 4EO, 157,4492022
Safford, AZ
267 h Cat Certified Used

See Details
CAT 420F24EOIP, 88,7612020
Apache Junction, AZ
3,157 h Cat Certified Used

See Details
CAT 420-07XE, 116,0002021
Monroe, NJ
881 h Cat Certified Used Conditionsair conditionerbucket - frontdrive - 4 wheelride controlstick - extended

See Details
CAT 420F2 4EO, 84,4242019
Eloy, AZ
3,144 h Cat Certified Used Conditionsemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_koreaemissions level - epa - epa tier 4fregulatory status - cat_nr_epa/carb_mlit_eu_r120_r96_china export

See Details
CAT 416-07 4SO, 112,4662023
Apache Junction, AZ
387 h Cat Certified Used

See Details
CAT 440-07 4EO, 120,7842019
Mesa, AZ
2,097 h Cat Certified Used

See Details
CAT 416F2 4EO, 71,8322019
Tucson, AZ
2,680 h Cat Certified Used

See Details
CAT 420F24EOIP, 89,1802019
Safford, AZ
2,734 h Cat Certified Used

See Details
CAT 420F2 4EO, 75,9292019
Eloy, AZ
3,201 h Cat Certified Used

See Details
CAT 416F2 2SO, 71,8812020
Tucson, AZ
1,469 h Cat Certified Used

See Details
CAT 440-07 4EO, 126,5692019
Mesa, AZ
1,624 h Cat Certified Used

See Details
CAT 440-74EOIM, 127,8732019
Phoenix, AZ
1,587 h Cat Certified Used

See Details
CAT 440-07 4EO, 133,3452020
Mesa, AZ
1,239 h Cat Certified Used

See Details
Show more results

backhoe loader