Quick Search

CAT 440

CAT 440

Year
2020
Working hours
968 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
North Platte, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 440
NMC CAT - Council Bluffs
Categorybackhoe loader
Serial NumberDC900508
Unit NumberEQN201891
Catalog Number10122411
Year2020
Hours968 h
CountryUnited States
LocationNorth Platte, United States
Pricing
Price Excluding Tax152,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Ride ControlRide Control
Auto ShiftAuto Shift
Rear CouplerRear Coupler
Front Auxiliary HydraulicsFront Auxiliary Hydraulics
Additional information440 07A BACKHOE LOADER DCA1
440-07A BACKHOE LOADER
BEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COMBO, AUX READY, NO LINES
COUPLER, PG, MAN.D.LOCK, BHL
FENDERS, FRONT
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP, BOOM WEAR
POWERTRAIN, 4WD, AUTOSHIFT
PRODUCT LINK, CELLULAR PL641
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 15'
TIRES, 340 80-18/500 70-24, MX
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1610
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairScratches and scuffs
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
201
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • PoorNot working
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Fluid levels ok - Yes
  • Good
  • Good
  • Good
  • Good
  • GoodNeed service
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
720
  • No
  • No
  • Good
  • Good
  • FairDebris needs cleaning
  • Good
  • Good
  • Good
  • Good
  • FairDebris needs cleaning
  • Good
electrical, starting and charging system
800
  • Yes
  • Yes
  • Yes
  • Water in oil - No / Active codes - No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
800
  • No
  • 2 cyd
  • Cat ML201200354
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering