Quick Search

CAT 420XE

CAT 420XE

CAT Certified
Year
2022
Working hours
812 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Florence, SC
+1 8034658080
Show phone number
Basic information
BrandCAT 420XE
Blanchard Machinery Co.
Categorybackhoe loader
Serial NumberH9X01456
Unit NumberPU000217
Catalog Number10124144
Year2022
Hours812 h
CountryUnited States
LocationFLORENCE, United States
Pricing
Price Excluding Tax109,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Bucket - RearBucket - Rear
Drive - 4 WheelDrive - 4 Wheel
Ride ControlRide Control
ROPS - EnclosedROPS - Enclosed
Stick - ExtendedStick - Extended
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
LightingLighting
Air Suspension SeatAir Suspension Seat
Bucket, MPBucket, MP
Radio - BluetoothRadio - Bluetooth
Steering - 2 WheelSteering - 2 Wheel
Front Auxiliary HydraulicsFront Auxiliary Hydraulics
Front CouplerFront Coupler
Additional informationINCLUDES FRONT & REAR BUCKETS.

AUTO-UP STABILIZERS
DISPLAY, TOUCH SCREEN
Online Owner's Manual
Protection 12mo/500hr POWERTRAIN & HYDRAULICS
PT, 4WD/2WS, POWERSHIFT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1521
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2300
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/ FM with Bluetooth
  • GoodAir ride suspension
  • Good
  • Good
  • Good
  • Good
engine
810
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
emissions
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed, level is full
  • Good
  • Good
  • Good
  • GoodBelt driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
200
  • No
  • Good
  • Good
hydraulics
1700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGauge
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
boom & stick
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
800
  • Yes
  • 95.5" M/P Bucket
  • Cat
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • No
  • Cat ,
  • 24" G/P bucket
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Overall 40% service life remaining
  • 12.5/ 80 - 18
  • 19.5 L - 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear19/3240NoNoNo
Left RearGoodyear20/3240NoNoNo
Right FrontGoodyear19/3240NoNoNo
Right RearGoodyear20/3240NoNoNo
general condition
300
  • YesPSR report attached
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering