MultiQuip SP2S13H20A

MultiQuip SP2S13H20A

Price
900 USD
Year
2015
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip SP2S13H20A
Categoryconcrete equipment
Serial NumberRD0311356
Unit Number5AR8493
Catalog NumberCU2261118
Manufacturing Year2015
Hours1 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$ 900
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

DEPTH, HONDA GX390 11 HP, GAS
SELF PROPELLED, 7.5" CUTTING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone