2024 CAT SR5_4MW_13.2KV_60HZ For Sale - - | Cat Used
Quick Search

CAT SR5_4MW_13.2KV_60HZ

CAT SR5_4MW_13.2KV_60HZ

Year
2024
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT POWER SYSTEMS
Pointe-claire, QC
+1 514 426 7715
Show phone number
Basic information
BrandCAT SR5_4MW_13.2KV_60HZ
Toromont Cat - Kingston
CategorySystems / Components
Serial NumberG8H00457
Unit NumberC240008HI
Catalog Number10162655
Year2024
Hours1 h
CountryCanada
LocationPointe-Claire, Canada
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationBrand new SR5 Cat generator end available for sell (Never been used, was swapped to change voltage of the unit)
Caterpillar SR5 13.2 kiloVolts 4 megawatts 60 Hertz
Dimensions are: Length 112 inches X width 64 inches X height 74 inches
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering