2019 CAT 450 IT For Sale - 159,000 USD | Cat Used
Quick Search

CAT 450 IT

CAT 450 IT

Year
2019
Working hours
1,932 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandCAT 450 IT
WAGNER EQUIPMENT CO.
Categorybackhoe loader
Serial NumberKJH00187
Unit NumberM462411
Catalog Number4547264
Year2019
Hours1,932 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax159,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information1274 GD 3/22/23
BEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 2.0 YD3, IT, BOCE
CAB, DELUXE
CAT CERTIFIED USED
COLD WEATHER PACKAGE, 120V
COUPLER, REAR HYD PIN GRABBER
FAN
HYDRAULICS, MP, 6FCN/8BNK
KIT, LOADER COUPLER
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
SEAT, DLX FABRIC
STABILIZER PADS, FLIP-OVER
STD RADIO (12V)
STICK, STANDARD, 17FT
TIRES, 340 80R20/540 70R24, MX
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering