Caterpillar 420FST

Caterpillar 420FST

Price
62,250 USD
Year
2012
Working hours
1959 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR00724
Unit NumberEQ00032133
Catalog NumberCU4414801
Manufacturing Year2012
Hours1959 h
CountryUnited States
LocationKY
Pricing
Price Excluding Tax$ 62,250
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information420F BHL ST TIER 4I HRC
AM / FM CD PLAYER
BUCKET-GP, 1.25 CYD
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, FUEL TANK
HYDRAULICS, MP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
PACK, DOMESTIC TRUCK
PL641
PT, 4WD, STD SHIFT
S/N 120600199
SEAT BELT, 3" SUSPENSION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
STORAGE, GP-BOX
SUPPLEMENT, EMISSIONS, ENGLISH
TIRES 4WD BIAS FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone