2016 CAT 420F2 IT For Sale - 89,500 USD | Cat Used
Quick Search

CAT 420F2 IT

CAT 420F2 IT

Year
2016
Working hours
2,948 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS MACHINERY CORPORATION
Knoxville, TN
+1 865 546 1414
Show phone number
Basic information
BrandCAT 420F2 IT
Stowers Machinery Corporation
Categorybackhoe loader
Serial NumberHWD01005
Unit NumberHWD01005
Catalog Number10151013
Year2016
Hours2,948 h
CountryUnited States
LocationKnoxville, United States
Pricing
Price Excluding Tax89,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Drive - 4 WheelDrive - 4 Wheel
Front Auxiliary Hydraulics - 1 ValveFront Auxiliary Hydraulics - 1 Valve
Front CouplerFront Coupler
ROPS - EnclosedROPS - Enclosed
Stick - ExtendedStick - Extended
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Air Suspension SeatAir Suspension Seat
Ride ControlRide Control
Bucket - FrontBucket - Front
Steering - 2 WheelSteering - 2 Wheel
Radio - AM FM CD RadioRadio - AM FM CD Radio
Auto ShiftAuto Shift
Pattern ChangerPattern Changer
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe paint is starting to flake off in some areas with surface rust starting through.
  • Good
  • Good
  • FairThe rubber bumpers around the grill are cracked.
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodInstalled 2-16.
  • Good
gauges, operator station, console
2200
  • No
  • No
  • Yes
  • Yes
  • GoodBlowing 64 degrees F. Ambient 91 degrees F.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride.
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • W7N09188
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed. Coolant good to -60 degrees F.
  • Good
  • Good
  • Good
  • GoodBelt driven.
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Yes
  • Yes
  • GoodCharging 13.7 volts at idle.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • Yes
  • 1.31 YD
  • DD151207285
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
600
  • No
  • CAT
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone Super traction17NoNoNo
Left RearFirestone All traction2470NoYesNo
Right FrontFirestone Super traction17NoNoNo
Right RearFirestone All traction2470NoYesNo
comments, misc. repairs, general remarks
  • Inspected 6-13-24 @ 2920 HRS.
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering