Quick Search

CAT CS44B

CAT CS44B

Year
2018
Working hours
1,133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

GREGORY POOLE EQUIPMENT CO.
Hope Mills, NC
+001 8669488988
Show phone number
Basic information
BrandCAT CS44B
Gregory Poole Equipment Company
CategorySingle drum rollers
Serial NumberCS300542
Catalog Number10138307
Year2018
Hours1,133 h
CountryUnited States
LocationHOPE MILLS, United States
Pricing
Price Excluding Tax115,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Drums, CompactDrums, Compact
Variable FrequencyVariable Frequency
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EPA - TIER 4 FEmissions Level - EPA - TIER 4 F
Emissions Level - EU - 4Emissions Level - EU - 4
Emissions Level - Japan - Step 5Emissions Level - Japan - Step 5
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
ROPS - OpenROPS - Open
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairREFLECTORS POOR
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good05/2024
gauges, operator station, console
1011
  • 96%
  • 100%
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairVIBE BUTTON BOOT MISSING FROM TRAVEL CONTROL
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMISSING
engine
800
  • No
  • No
  • No
  • No
  • No
  • NoLAST PM @ 1131HRS
  • No
  • N
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
501
  • Yes
  • Good
  • Good
  • PoorNOTHING REPORTING
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
200
  • No
  • Good
  • Good
tires
  • INSPECTION DONE @ 1133 HRS
  • 14.9-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFIRESTONE75No
Right RearFIRESTONE75No
general condition
300
  • No
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering