2006 CAT CB334E For Sale - 16,500 USD | Cat Used
Quick Search

CAT CB334E

CAT CB334E

Year
2006
Working hours
2,366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandCAT CB334E
Michigan CAT
CategorySingle drum rollers
Serial NumberC3A00177
Unit NumberC3A177-A
Catalog Number10167928
Year2006
Hours2,366 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax16,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Water Spray SystemWater Spray System
LightingLighting
Fire ExtinguisherFire Extinguisher
Additional informationCONDITION AND HOURS SUBJECT TO CHANGE
Online Owner's Manual
OROPS, 51" DRUMS, ***ROPS NOT PRESENT***
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Good
  • FairFaded and scratched and also has some surface rust
  • Good
  • Good
gauges, operator station, console
110
  • No
  • Good
  • FairLabeling on rocker switches are worn
engine
100
  • No
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
130
  • FairP&B has very little to no movement
  • FairP&B have a 1/16”- of movement
  • FairSteering wheel is weathered and cracked
  • Good
hydraulics
610
  • Good
  • Good
  • FairLooks right rear cover is leaking
  • Good
  • Good
  • Good
  • Good
drum
330
  • 51” Drums
  • FairRear right cover is leaking
  • Good
  • FairShow some wear and front rear scraper is missing
  • FairShow some wear
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering