Quick Search

TOBROCO-GIANT G1200

Construction and Mining Equipment TOBROCO-GIANT G1200

Year
2023
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
Basic information
Brand TOBROCO-GIANT G1200
CategoryWheel Loaders
Serial NumberXP5G1B0A5PT039258
Unit NumberPT039258
Catalog Number10062808
Year2023
Hours1 h
CountryGermany
LocationMittenwalde/OT Schenkendorf, Germany
Pricing
Price Excluding Tax32,406 USD
Tax (19%)6,157 USD
Price Including Tax38,563 USD
Details
Accessories
TIRES CONDITION FRONT LEFT: 100 %TIRES CONDITION FRONT LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %TIRES CONDITION FRONT RIGHT: 100 %
TIRES CONDITION REAR LEFT: 100 %TIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION REAR RIGHT: 100 %TIRES CONDITION REAR RIGHT: 100 %
BUCKET CONDITION: 100 %BUCKET CONDITION: 100 %
Additional informationBUCKET CONDITION: 100 %
TIRES CONDITION FRONT LEFT: 100 %
TIRES CONDITION FRONT RIGHT: 100 %
TIRES CONDITION REAR LEFT: 100 %
TIRES CONDITION REAR RIGHT: 100 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering