Liebherr L538

Liebherr L538

Price
49,606 USD
Year
2008
Working hours
10587 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr L538
CategoryWheel Loaders
Serial NumberVZB021641
Unit NumberVZB021641
Catalog NumberCU4550465
Manufacturing Year2008
Hours10587 h
CountryGermany
LocationAchim B. Bremen
Pricing
Price Excluding Tax$ 49,606
Tax (19%)$ 9,425
Price Including Tax$ 59,031
Features
Additional InformationOPERATING WEIGHT: 12.8 T
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION FRONT LEFT: 30 %
ENGINEPOWER: 156 HP
TIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION REAR LEFT: 30 %
BUCKET CONDITION: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Bohlmann
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone