Caterpillar 980K

Caterpillar 980K

Price
299,300 USD
Year
2014
Working hours
5166 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02034
Unit Number14G02777
Catalog NumberCU4342738
Manufacturing Year2014
Hours5166 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$ 299,300
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*980K WHEEL LOADER
*AXLES, OPEN/OPEN, ED, AOC RDY
*COLD START PACKAGE (120V)
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT
*HYDRAULICS, 2V
*RADIO, AM/FM CD/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PACKAGE ADSD-N
*SEAT BELT, 3" WIDE
*TRANS, STANDARD LOCK-UP TC
ANTIFREEZE, -50C (-58F)
BUCKET-GP, 134" 7.5CYD
CERT EMISSIONS, EPA TIER 4
CUTTING EDGE, BOLT-ON
LANE 1 ORDER
PACK, DOMESTIC RAIL
TIRES,29.5R25 * RB31 YK L3,5PC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Cat-elc
  • Cold starts well-good power
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Shifts well in all ranges
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Steers well
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good brakes
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 7.5 CYD bucket with tis and segments
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Al at 45/32 tread
  • Yokahama 29.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone