Caterpillar 966H

Caterpillar 966H

Price
145,000 USD
Year
2011
Working hours
7839 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966H
CategoryWheel Loaders
Serial NumberA6J01870
Unit NumberUC09928
Catalog NumberCU4433672
Manufacturing Year2011
Hours7839 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Additional Information*966H WHEEL LOADER
*COOLING, HIGH AMBIENT
*GUARD, POWERTRAIN
*PKG C : COMMUNICATIONS
*PKG D: COLD START (120V)
*PP2: 2V, RIDE, STD AXLE
*REGIONAL PKG, NACD
*SEAT BELT, 3" WIDE
*SWITCH, F-N-R SW
26.5 R25 TIRES
4.75 CYD GP BKT
AC
CAB
CERT EMISSIONS, OTHER REG
INSTRUCTION,NORTH AMERICA ANSI
TIRES, 26.5 R25 * XHA2 MX L3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTrans guard Engine guard
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesPulled hyd oil sample to check for water/ moisture
  • Machine in good general condition
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • FairReadout for Tran direction/speed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good7841 hits.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Not required.
  • Full/ All gauges/ switches work.
  • All gauges/switches work
engine
  • Good
  • Fair
  • Good
  • Good
  • GoodServiced at 7838 hrs.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Not required
  • Full
  • Engine cranks/runs good at low/high idle and at T/C stall
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodHydraulic motor
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Machine cranks good.
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Mounts in good condition
steering
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • Good
  • Machine steers good in both directions
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet,internal brakes
  • Yes
  • No
  • 4th gear T/C stall
  • Service brakes stop machine good.
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • GoodNo leaks
  • No
  • All implement functions work good,no drift in cylinders
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodLoader frame to bucket needs shims ( side to side)
  • Good
  • GoodBase edge wore
  • Good
  • Good
  • Good
  • Z1A1975
  • 4.75 CU Yard
  • Bucket in good overall condition
final drives
  • Good
  • Good
  • GoodNo leaks
  • Fair
  • GoodNo leaks
  • GoodNo leaks
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No leaks
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
torque converter
  • Good
  • Good
  • Good
  • No
  • No leaks around converter
tires
  • Both front tires, fatiuge cracks in recaps
  • 25.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin/BR1533322YesNoNo
Left RearMichelin/DY0080820YesNoNo
Right FrontMichelin/BR16533020Yes
Right RearMichelin/DYD13728YesNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone