Caterpillar 938K

Caterpillar 938K

Price
149,825 USD
Year
2013
Working hours
3990 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 938K
CategoryWheel Loaders
Serial NumberSWL01414
Unit NumberSWL1414
Catalog NumberCU2054742
Manufacturing Year2013
Hours3990 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 149,825
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Additional Information*STEERING, STANDARD
*WARNING, BEACON, STROBE
*WEATHER, COLD START 120V
INLAND FREIGHT
INSTRUCTIONS, ANSI, US
KIT,SERIALIZED TECHNICAL MEDIA
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PROTECTION,SHIP&STORE STANDARD
TIRES, 20.5R25 XHA2 L3, MI
*938K WHEEL LOADER
*CAB, DELUXE
*CAMERA, REAR VIEW
*COUNTERWEIGHT, HEAVY
*DIFFERENTIAL,LIMITED SLIP REAR
*ENVIRONMENT, STANDARD
*FENDER, STANDARD
*HYD,3V,COUPLER READY,STD LIFT
*LIGHTS, AUX, HALOGEN / HALOGEN
*PREP PACK, NORTH AMERICA
*QUICK COUPLER, FUSION
*RADIO, CD PLAYER
*RIDE CONTROL
*SEAT, DELUXE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone