Quick Search

CAT 914K

CAT 914K

CAT Certified
Year
2019
Working hours
1,980 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Perth Airport, WA
+61 0893779444
Show phone number
Basic information
BrandCAT 914K
Westrac Used Equipment WA
CategoryWheel Loaders
Serial NumberL2400303
Unit NumberW106531
Catalog Number10057662
Year2019
Hours1,980 h
CountryAustralia
LocationPERTH AIRPORT, Australia
Pricing
Price Excluding Tax107,968 USD
Tax (10%)10,797 USD
Price Including Tax118,765 USD
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
SUPP STEERSUPP STEER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
AUTO LUBEAUTO LUBE
BUCKETBUCKET
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
RIDE CONTROLRIDE CONTROL
STANDARD LIFTSTANDARD LIFT
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
FORKSFORKS
Additional information2019 Used Caterpillar 914K Wheel Loader

**Disclaimer**
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN.
THE PURCHASER ACKNOWLEDGES THAT IT HAS INSPECTED ALL OF THE EQUIPMENT BEFORE AND WITH
NO WARRANTIES EXPRESSED OR IMPLIED.
NO GUARANTEES ARE GIVEN AS TO THE ACCURACY OF MACHINE CONDITION, INSPECTION INFORMATION,
METER READINGS OR SERVICE AND REPAIR HISTORY AS SUPPLIED BY WESTRAC OR PREVIOUS OWNERS.

WesTrac, Western Australia, WA, Cat, Caterpillar, Used, Used Equipment
Wheel Loader, Compact Wheel Loaders, Small Wheel Loaders, Medium Wheel Loaders, Large Wheel Loaders,

Customer Value Agreement (CVA) 12 Month Connectivity
Online Owner's Manual
Protection 12 P+H Warranty 12mths / 3000 hrs
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 12 Month Connectivity
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering