Quick Search

CAT 920K

CAT 920K

Year
2021
Working hours
1,618 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC
Perth, WA
+61 0893779444
Show phone number
Basic information
BrandCAT 920K
Westrac Used Equipment WA
CategoryWheel Loaders
Serial NumberB9800655
Unit NumberW108658
Catalog Number10135956
Year2021
Hours1,618 h
CountryAustralia
LocationPERTH, Australia
Pricing
Price Excluding Tax99,638 USD
Tax (10%)9,964 USD
Price Including Tax109,601 USD
Details
Accessories
Auxiliary HydraulicsAuxiliary Hydraulics
BucketBucket
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
BeaconBeacon
Steering Type - WheelSteering Type - Wheel
Additional information2021 Used Caterpillar Wheel Loader

WesTrac, Western Australia, WA, Cat, Caterpillar, Used, Used Equipment

Wheel Loader, Compact Wheel Loaders, Small Wheel Loaders, Medium Wheel Loaders, Large Wheel Loaders,

**Disclaimer**
THIS MACHINE IS SOLD AS IS WITH ALL FAULTS AND DEFECTS, IF ANY, THAT THE EQUIPMENT MAY CONTAIN.
THE PURCHASER ACKNOWLEDGES THAT IT HAS INSPECTED ALL OF THE EQUIPMENT BEFORE AND WITH
NO WARRANTIES EXPRESSED OR IMPLIED.
NO GUARANTEES ARE GIVEN AS TO THE ACCURACY OF MACHINE CONDITION, INSPECTION INFORMATION,
METER READINGS OR SERVICE AND REPAIR HISTORY AS SUPPLIED BY WESTRAC OR PREVIOUS OWNERS.

Customer Value Agreement (CVA) 12 MONTHS
Online Owner's Manual
Protection CCU 12 MONTHS / 3000 HOURS P&H WARRANTY
Remaining Factory Warranty CCU 12 MONTHS / 3000 HOURS P&H WARRANTY
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 12 MONTHS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering