Caterpillar TL1055D CB

Caterpillar TL1055D CB

Price
178,900 USD
Year
2018
Working hours
1477 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1055D CB
Categorytelehandler
Serial NumberML501522
Unit NumberLKE04018
Catalog NumberCU4466834
Manufacturing Year2018
Hours1477 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$ 178,900
Tax-
Price Including Tax-
Features
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationALARM, BACK-UP, STANDARD
AXLE, STANDARD
BELT, SEAT, 3" RETRACTABLE
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LOADCHART, NACD, TL1055D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
PACK, ROLL ON/ROLL OFF, TL
PRICED NEW 08/31/18 EK
RIDE CONTROL, NONE
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 400/75-28, FS, MT
TL1055D NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS, A/C COMPATIBLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone