Quick Search

CAT 12M3AWD

CAT 12M3AWD

Year
2015
Working hours
7,937 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 12M3AWD
NMC CAT - Council Bluffs
Categorymotor graders
Serial NumberN9B00224
Unit NumberEQN132631
Catalog Number4676967
Year2015
Hours7,937 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax115,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information12M3 AWD MOTOR GRADER
ARTICULATION GUARD
BASE + 3 (WM,WT-NOFLOAT,FL)
BLADE, 14' X 27" X 1"
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
COOLANT, 50/50, -35C (-31F)
CUTTING EDGE, 14' BLADE
DECALS, ENGLISH (U.S.)
END BITS, OVERLAY
EXTENSION,BLADE,24"X27"X1"LH
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT, SNOW WING, FRAME READY
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PLE631
SEAT BELT
SNOW ARRANGEMENT
STARTER, ELEC, EXTREME DUTY
TIRES,14.0R24 MX XSNO+ * G2 MP
TRANSMISSION, AUTOSHIFT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • YesMachine needs a minor amount of cleaning
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft front fender mount is bent and right front fender is torn
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched, chipped and has surface rust
  • Good
  • Good
  • Good
  • FairJump start terminal compartment door is broke off
  • Good
safety items
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • Belts/Pulleys - Good condition
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight door wiper is inoperable
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • YesPowershift auto
  • No
  • Universal joints - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Holding 2nd gear / No leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1410
  • No
  • Fair condition - Circle inserts are showing a fair amount of wear
  • Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSaddle lock is froze and wont unlock
  • Good
  • Good
  • Good
blade
1100
  • 142" extension at time of the inspection
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone VSWAS - W8U00043112NoYesNo
Left FrontHercules -30NoNoNo
Left RearBridgestone - VSWAS - W8U00118110NoYesNo
Right CenterBridgestone - W8M00141512NoNoNo
Right FrontHercules30NoYesNo
Right RearBridgestone - W8U0066811NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering