Caterpillar 259D C1H2

Caterpillar 259D C1H2

Price
36,000 USD
Year
2017
Working hours
1107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D C1H2
CategorySkid Steer Loaders
Serial NumberFTL11750
Unit NumberUC61173
Catalog NumberCU4489563
Manufacturing Year2017
Hours1107 h
CountryUnited States
LocationNorth Canton, OH
Pricing
Price Excluding Tax$ 36,000
Tax-
Price Including Tax-
Details
Additional InformationBATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
I09
TRACK,RUBBER,400MM(15.7 IN)BAR
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Features
Additional InformationBATTERY, HEAVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
I09
TRACK,RUBBER,400MM(15.7 IN)BAR
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Justin Pittenger
Telephone:+1 330 244 2465 ext 2465
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone