Caterpillar 236 D

Caterpillar 236 D

Price
26,000 USD
Year
2015
Working hours
1040 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236 D
CategorySkid Steer Loaders
Serial NumberBGZ01235
Unit Number1160114
Catalog NumberCU4441038
Manufacturing Year2015
Hours1040 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$ 26,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • FairSHOWING RUST
  • FairASPHALT STUCK ON TOP OF CAB CANOPY
  • Good
  • Good
  • Good
  • Good
  • FairGRAB HANDLES SLIGHTLY DENTED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSALE LOT CLEAN
  • NoENGINE OIL SAMPLED
safety items
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSEAT HEATERS DO NOT WORK
  • Good
  • Good
  • Good
  • GoodINSTALLED FEBRUARY OF 2019
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/2
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • FairBOTTOM OF BUCKET DENTED
  • Good
  • Good
  • FairCUTTING EDGE IS 50% WORN
  • Good
  • FairSOME PLAY ON FRONT LOADER FRAME LINKAGE
  • Good
  • 0.57 yards 72 inch.
  • A4167BK20254
  • ASPHALT STUCK ON BUCKET
tires
  • No
  • No
  • Around 68% based on 32nds.
  • 10-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar2268NoNoNo
Left RearCaterpillar2268NoNoNo
Right FrontCaterpillar2268NoNoNo
Right RearCaterpillar2268NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone