Denyo DCA-500SPK

Denyo DCA-500SPK

Price
46,944 USD
Year
2009
Working hours
9291 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDenyo DCA-500SPK
Categorymobile generator sets
Serial Number1341677
Unit NumberUA935
Catalog NumberCU4483877
Manufacturing Year2009
Hours9291 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 46,944
Tax (10%)$ 4,694
Price Including Tax$ 51,638
Details
Output450 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
Additional InformationDETAILS:
Stock No.: UA935
Class: Generators
Make:  Denyo
Model: DCA500SPK
Manufacturer Year: 2009
Hours: 9,291
Location:  BRISBANE
Price: $69,500
OPEN SKID DIMENSIONS:

Length (mm):  5,480 mm
Width (mm):  1,650 mm
Height (mm):  2,400  mm
Weight (Kg):  8,540  kg (Dry Weight)
DESCRIPTION:

Heavy duty, sound attenuated, enclosed diesel generator
Complete with 490L integral fuel tank
Powered by Komatsu Diesel SA6D170-B Engine
Ever reliable, bullet proof, Denyo Hire-spec Alternator
Prime rated output 450 kVA Prime
Maximum rated current  626 amps
Very quiet 68dBA @7 metres
Very Robust generator
Ready to run
 (Prices quoted are exclusive of GST)
Power Rating
Prime
50Hz
450kVA / 382kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone