2020 Allmand MP25 For Sale - 9,900 USD | Cat Used
Quick Search

Allmand MP25

Allmand MP25

Year
2020
Working hours
8,761 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandAllmand MP25
Foley Equipment Company
Categorymobile generator sets
Serial Number21-001146
Unit Number0AR6282
Catalog Number4700586
Year2020
Hours8,761 h
CountryUnited States
LocationCALL FOLEY, United States
Pricing
Price Excluding Tax9,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power29.9 hp
Frequency60 Hz
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

.5% VOLTAGE REGULATION
12V BATTERY
2 - CS6369 (50A 3 PRONG LOCKING
2 - NEMA 5-20R (20A GFI DUPLEX
2 5/16" BALL HITCH
22KW STANDBY 3 PH & 25KVA 20KW
52 GL FUEL TANK
60A MAIN BREAKER
ARMATURE CONNECTION LAYOUT -
CLASS F INSULATION
COLD WEATHER PACKAGE
ISUZU 4LE2T DIESEL ENGINE 33HP
PRIME 3 PH MOBILE GENSET
RECEPTACLE)
RUN TIME @ FULL LOAD - 32 HRS
SINGLE PHASE 120V 60AX2
SINGLE PHASE 240V 60A
STAR W/NEUTRAL/ZIG/ZAG
THREE PHASE 208V 65A
THREE PHASE 240V 60A
THREE PHASE 480V 30A
VIN# 4TCSU2510KHM00464
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering