Denyo DCA-25ESI

Denyo DCA-25ESI

Price
8,109 USD
Year
2010
Working hours
7445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDenyo DCA-25ESI
CategoryStationary Generator Sets
Serial Number3834913
Unit NumberUA853
Catalog NumberCU4472691
Manufacturing Year2010
Hours7445 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 8,109
Tax (10%)$ 811
Price Including Tax$ 8,920
Details
Output20 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
Additional InformationOPEN SKID DIMENSIONS:

Length (mm): 1540mm
Width (mm): 680 mm
Height (mm): 900 mm
Weight (Kg): 564 kg
DESCRIPTION:

Sound attenuated, enclosed diesel generator
20 KVA Continuous / 22 KVA Standby for up to 8 hours
Ultra Reliable & Fuel Efficient Isuzu Diesel Engine
Direct close coupled to a Denyo Brushless A/C Generator
Fitted with Residential Grade Exhaust silencer, Dry type air cleaner
Digital metered control panel, main output breaker
Complete with 70 Ltr bunded, fuel tank
60 dBA ... 7m
Very Well Built Quality Generator Set
Call us today for more information.

DETAILS:

Class: Generators
Stock No.: UA853
Manufacturer: Denyo
Manufacturer Year: 2010
Hours: 7,445
Retail Price: $12,000  AUD Excluding GST.  Ex Works
Location: BRISBANE QLD

(Prices quoted are Ex Works and exclusive of GST)
Power Rating
Prime
50Hz
20kVA / 16kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone