Caterpillar D80

Caterpillar D80

Price
19,900 USD
Year
2008
Working hours
90 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D80
CategoryStationary Generator Sets
Serial NumberD4B00998
Unit NumberEU00004
Catalog NumberCU4416955
Manufacturing Year2008
Hours90 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$19,900
Tax-
Price Including Tax-
Details
Output100 kVA
Frequency60 Hz
Features
Accessories
60 hZ60 hZ
Additional Information100 KVA W/FAN
120
1800 RPM
2 ADDITIONAL MANUAL PACKS
ANTI-CONDENSATION HEATER
ADEM GOVERNOR
CANOPIED SILENCER SYSTEM
CAT RENTAL WHITE CANOPY
COMMERCIAL BUSINESSES
COOLANT HEATER
ENGLISH LANGUAGE
50% ANTIFREEZE -36C PROTECT
FACTORY TEST REPORT
LOW COOLANT SHUTDOWN CIRCUIT
PERMANENT MAGNET GENERATOR
SHUNT TRIP 12/24V CB
SINGLE 3 POLE UL BREAKER
SPEED ADJUST POT
STANDBY POWER
STANDBY RATING
VOLTAGE ADJUST POTENTIOMETER
LOW FUEL LEVEL ALARM STD
NO TOOLKITS
OIL TEMPERATURE DISPLAY
YNL CIRCUIT FS2 LOW FUEL ALM S
GENERAL EPG
LOCAL ALARM HORN C/W MUTE
UL LISTED FUEL TANK 24HR (C)
WEATHERPROOF ENCLOSURE (H)
60HZ 3PH 208/120V (D)
ANNUN 16 CH
BATTERY CHARGER UL 10A
EMCP3.2 COMMON CONTROL PANEL
NFPA 110 UPGRADE
CONTROL PANEL CHASSIS REQD
ENCLOSURE FOR USE WITH MCM9
EXTERNAL EMERGENCY STOP
HIGH LUBE OIL TEMP SHUTDOWN
LOW COOLANT TEMP ALARM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
engine
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
Power Rating
Standby
60Hz
100kVA / 80kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 595 3749
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone