Caterpillar C18

Caterpillar C18

Price
94,000 USD
Year
2008
Working hours
2314 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C18
CategoryStationary Generator Sets
Serial NumberPEJ00104
Unit NumberEPU10926
Catalog NumberCU4607895
Manufacturing Year2008
Hours2314 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 94,000
Tax-
Price Including Tax-
Details
Engine power816 hp
Output750 kVA
Frequency60 Hz
Additional Information2008 CAT C18 S#PEJ00104, 545kW prime, 277/480V 3ph, 60Hz, 1800rpm, approximately 2400 hours since new, EPA Tier 2 CAT C18 diesel engine, EMCP 3.1 digital control panel, heavy duty air cleaner.

ACCESSORIES: battery charging alternator, electric start, open skid -- no enclosure or tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

For any questions or for more information, please contact:

Todd Moseley at 832-316-9715 or ...
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information2008 CAT C18 S#PEJ00104, 545kW prime, 277/480V 3ph, 60Hz, 1800rpm, approximately 2400 hours since new, EPA Tier 2 CAT C18 diesel engine, EMCP 3.1 digital control panel, heavy duty air cleaner.

ACCESSORIES: battery charging alternator, electric start, open skid -- no enclosure or tank.

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

For any questions or for more information, please contact:

Todd Moseley at 832-316-9715 or ...
Power Rating
Standby
60Hz
750kVA / 600kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone