Caterpillar 3516

Caterpillar 3516

Price
595,000 USD
Year
2017
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516
CategoryStationary Generator Sets
Serial NumberJD700101
Unit NumberEPU10763
Catalog NumberCU4514599
Manufacturing Year2017
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 595,000
Tax-
Price Including Tax-
Details
Output3437 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
60 hZ60 hZ
Additional Information2017 CAT 3516 S#JD700101, 2750kW standby/2500kW prime, 13200V (adjustable to 12470 & 13800V), 3ph, 60Hz, 1800rpm, diesel fueled CAT 3516E engine, EPA Tier-2 rated, EMCP4.2 digital control panel, heavy duty air cleaners, engine driven radiators.

ACCESSORIES: battery charging alternator, electric start, AC battery charger, jacket water heater, open skid – no enclosure

SERVICE WORK: Generator set is new surplus with standard factory warranty.

DIMENSIONS
L - 324"
W - 104"
H - 132"
WEIGHT: 40,750lbs

For more details or any questions, please contact:
Christopher Ricketts at 317-220-2602 or ...
Power Rating
Standby
60Hz
3437kVA / 2750kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone